Schneider-Electric
 
A9L16299 picture- scope
A9L16299
iQuick PRD8r modular surge arrester - 3 poles - 350V - with remote transfer
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iQuick PRD
Product or component type Surge arrester with pluggable cartridge
Device short name iQuick PRD8r
Device application Distribution
Standards EN 61643-11:2012
IEC 61643-11:2011
Product certifications CE
Quality labels NF
KEMA-KEUR
Poles description 3P
Remote signalling With
Signal contacts composition 1 SD (1 C/O)
Surge arrester type Electrical distribution network
Earthing system TN-C
IT 230
Complementary
Surge arrester class type Type 2 + 3
Surge arrester technology MOV
[Ue] rated operational voltage 400 V AC (+/- 10 %) at 50/60 Hz
[In] nominal discharge current Common mode: 2 kA (L/PE)
Differential mode: 2 kA (L/N)
[Imax] maximum discharge current Common mode: 8 kA L/PE
[Uoc] open circuit voltage 10 kV type 3 common mode L/PE
[Uc] maximum continuous operating voltage Common mode: 350 V L/PE
Maximum [Up] voltage protection level Common mode <1.4 kV type 3 L/PE
Common mode <1.2 kV type 2 L/PE
Disconnector device type Integrated circuit breaker - Icu 25 kA
Signalling circuit voltage 2 A/250 V AC 50/60 Hz
Mounting mode Clip-on (DIN rail)
9 mm pitches 12.7
Height 94 mm
Width 113.6 mm
Depth 75.9 mm
Net weight 0.67 kg
Colour White (RAL 9003)
Connections - terminals Tunnel type terminal (downside) 2.5…25 mm²
Tunnel type terminal (upside) 2.5…25 mm²
Tightening torque 2.5 N.m
Environment
IK degree of protection IK05 conforming to IEC 62262
Relative humidity 5…95 %
Operating altitude 2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.200 cm
Package 1 Width 10.000 cm
Package 1 Length 14.800 cm
Package 1 Weight 734.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.229 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number A3e675c6-58d9-493e-807c-a277ebc5d03f
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months