Schneider-Electric
 
A9L16311 picture- scope
A9L16311
cartridge C20-350 for surge arrester iQuick PRD
Schneider Electric
Characteristics
Main
Product or component type Cartridge
Device short name C20-350
Surge arrester type Electrical distribution network
Standards IEC 61643-1
EN 61643-11
Product certifications KEMA-KEUR
NF
Complementary
Surge arrester class type Type 2
Surge arrester technology MOV
Product destination Surge protection device iQuick PRD20r
Earthing system TT
TN
[Ue] rated operational voltage 230 V AC 50 Hz
Nominal discharge current 5 kA
Maximum discharge current 20 kA
[Uc] maximum continuous operating voltage 350 V
Maximum [Up] voltage protection level <1.2 kV type 2
Local signalling Flag (white/red)
Mounting mode Plug-in
Mounting support Into SPD module
9 mm pitches 1.3
Height 50 mm
Width 12 mm
Depth 57 mm
Colour White (RAL 9003)
Material PBT (polybutylene terephthalate)
Response time < 25 ns
Environment
IP degree of protection IP20 front face:
Relative humidity 5…95 %
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 6.7 cm
Package 1 Length 9.5 cm
Package 1 Weight 60 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.5 cm
Package 2 Width 11 cm
Package 2 Length 26.5 cm
Package 2 Weight 804 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 7.949 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A3e675c6-58d9-493e-807c-a277ebc5d03f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months