Schneider-Electric
 
A9L16337 picture- scope
A9L16337
iPRC - 2 poles - 0.45 A - 130 V AC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iPRC
Device short name iPRC
Product or component type Surge arrester
Number of protected lines 2
Surge arrester type Telecom protection
Complementary
Remote signalling Without
Surge arrester technology GDT + diode
[In] rated current 0.45 A at 45 °C
[Ue] rated operational voltage 130 V AC
Nominal discharge current Common mode: 10 kA (L/PE)
Differential mode: 10 kA (L/N)
[Iimp] impulse current 100 A
[Uc] maximum continuous operating voltage Common mode: 130 V AC L/PE
Common mode: 185 V DC L/PE
Differential mode: 130 V AC L/N
Differential mode: 185 V DC L/N
Maximum [Up] voltage protection level Differential mode <160 V type 2 L/N
Common mode <200 V type 2 L/PE
Output voltage limits Common mode: < 300 V at 1 kV/µs
Differential mode: < 300 V at 1 kV/µs
[I total] discharge current 10 kA
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 90 mm
Width 18 mm
Depth 66 mm
Net weight 25 g
Colour White
Material PA6
Response time < 500 ns
Connections - terminals Screw clamp terminal0.2…4 mm² rigid
Screw clamp terminal0.2…2.5 mm² flexible
Screw clamp terminal0.2…2.5 mm² flexible with ferrule
Wire stripping length 8 mm
Tightening torque 0.8 N.m
Environment
Standards EN 61643-21
IEC 61643-21
Product certifications xDSL compliance
IP degree of protection IP40 (modular enclosure) conforming to IEC 60529
IP20 conforming to IEC 60529
IK degree of protection IK05 conforming to IEC 62262
Relative humidity 5…90 %
Operating altitude 2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.7 cm
Package 1 Length 9.5 cm
Package 1 Weight 69.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 108
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.939 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 521f8a12-a767-4a02-9243-839f529c31a6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months