Schneider-Electric
 
A9L16339 picture- scope
A9L16339
iPRI signal protection - 4 poles - 0.3A - 48 V
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iPRI
Device short name iPRI
Product or component type Surge arrester
Number of protected lines 4
Surge arrester type Signal protection
Complementary
Remote signalling Without
Surge arrester technology GDT
[In] rated current 0.3 A at 45 °C
[Ue] rated operational voltage 48 V DC
Nominal discharge current Common mode: 20 kA (L/PE)
[Iimp] impulse current 70 A
[Uc] maximum continuous operating voltage Common mode: 37 V AC L/PE
Common mode: 53 V DC L/PE
Differential mode: 37 V AC L/N
Differential mode: 53 V DC L/N
Maximum [Up] voltage protection level Common mode <70 V type 2 L/PE
Differential mode <70 V type 2 L/N
Output voltage limits Common mode: < 70 V at 1 kV/µs
[I total] discharge current 20 kA
Local signalling Electrical
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 90 mm
Width 18 mm
Depth 66 mm
Net weight 65 g
Colour White
Material PA6
Response time < 1 ns
Connections - terminals Screw clamp terminal0.2…4 mm² rigid
Screw clamp terminal0.2…2.5 mm² flexible
Screw clamp terminal0.2…2.5 mm² flexible with ferrule
Wire stripping length 8 mm
Tightening torque 0.8 N.m
Environment
Standards IEC 61643-21
EN 61643-21
IP degree of protection IP40 (modular enclosure) conforming to IEC 60529
IP20 conforming to IEC 60529
IK degree of protection IK05 conforming to IEC 62262
Relative humidity 5…90 %
Operating altitude 2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.700 cm
Package 1 Length 9.500 cm
Package 1 Weight 82.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 108
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.235 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 521f8a12-a767-4a02-9243-839f529c31a6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months