Schneider-Electric
 
A9L16382 picture- scope
A9L16382
Modular surge arrester with pluggable cartridge, Acti9 iPRD1 12.5, 3 P, 350 V, with remote transfert
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iPRD1
Product or component type Surge arrester with pluggable cartridge
Device short name iPRD1 12.5
Device application Distribution
Standards EN 61643-11:2012
IEC 61643-11:2011
Quality labels CE
EAC
VDE
Poles description 3P
Remote signalling With
Signal contacts composition 1 SD (1 C/O)
Surge arrester type Electrical distribution network
Earthing system TN-C
Complementary
Surge arrester class type Type 1 + 2
Surge arrester technology MOV + GDT
[Ue] rated operational voltage 400 V AC (+/- 10 %) at 50/60 Hz
[In] nominal discharge current 20 kA
[Imax] maximum discharge current 50 kA
[Iimp] impulse current Common mode: 12.5 kA L/PE
[Uc] maximum continuous operating voltage Common mode: 350 V L/PE
Maximum [Up] voltage protection level <1.5 kV type 1 + 2
Residual current 0.9 mA L/PE
[Ut] temporary overvoltage 442 V L/PE 120 min withstand
1455 V L/PE 200 ms safe failure mode
Disconnector device type Associated fuse gG 160 A 120 kA standard
Associated circuit breaker Compact NSX160E 80 A 25 kA standard
Local signalling Operating: mechanical indicator (white)
End of life: mechanical indicator (red)
Mounting mode Clip-on (DIN rail)
9 mm pitches 6
Height 89 mm
Width 54 mm
Depth 69 mm
Net weight 486 g
Colour White (RAL 9003)
Material PA6
Connections - terminals Tunnel type terminal (phase) 10…25 mm² flexible
Tunnel type terminal (phase) 10…35 mm² rigid
Tunnel type terminal (earth) 16…25 mm² flexible
Tunnel type terminal (earth) 16…35 mm² rigid
Wire stripping length 14 mm
Tightening torque 3.5 N.m
Environment
IK degree of protection IK05 conforming to IEC 62262
Pollution degree 3
Relative humidity 5…95 %
Operating altitude 2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 8.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 525.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 8.500 cm
Package 2 Width 10.000 cm
Package 2 Length 27.500 cm
Package 2 Weight 2.173 kg
Unit Type of Package 3 S02
Number of Units in Package 3 12
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.761 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A9614fa2-07f8-47d1-a2fe-e27b32003d8d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No