Schneider-Electric
 
A9L16441 picture- scope
A9L16441
Acti9 iPRE ethernet network 250 MHz surge protection device
Characteristics
Main
Range of product Acti9
Product name Acti9 iPRE
Device short name iPRE
Product or component type Surge arrester
Number of protected lines 8
Surge arrester type Ethernet protection
Data socket type RJ45
Complementary
Remote signalling Without
Surge arrester technology GDT + diode
[In] rated current 0.3 A
[Ue] rated operational voltage 5 V DC
Nominal discharge current 2.5 kA line to earth 8/20 µs C2
0.25 kA line to line 8/20 µs C1
0.5 kA line to earth 8/20 µs C1
Maximum discharge current 10 kA 8/20 µs C2
[Iimp] impulse current 1 kA line to earth 10/350 µs class D1
[Uc] maximum continuous operating voltage 6.5 V DC
Maximum [Up] voltage protection level Differential mode <35 V L+/L-
Common mode <500 V L+/PE
[I total] discharge current 10 kA
Cut-off frequency 3 dB at 250 MHz
Mounting mode Socket-mounted
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 106 mm
Width 25 mm
Depth 45.2 mm
Net weight 105 g
Colour Grey
Material Aluminium
Response time < 1 ns
Insulation resistance >= 5 MOhm
Type of cable Twisted shielded cable 4 pairs
Environment
Standards IEC 61643-21
EN 61643-21
IP degree of protection IP20 conforming to IEC 60529
Relative humidity 5…95 % conforming to IEC 61643-21
Operating altitude 2000 m conforming to IEC 61643-21
Ambient air temperature for operation -40…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 5.2 cm
Package 1 Length 15.2 cm
Package 1 Weight 210 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 6.5 cm
Package 2 Width 24.0 cm
Package 2 Length 55.0 cm
Package 2 Weight 2.66 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 36
Package 3 Height 22.0 cm
Package 3 Width 30.0 cm
Package 3 Length 57.0 cm
Package 3 Weight 8.69 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A9614fa2-07f8-47d1-a2fe-e27b32003d8d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No