Schneider-Electric
 
A9L40271 picture- scope
A9L40271
iPRD-DC 40r 800PV modular surge arrester - 2P - 800VDC - with remote transfert
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iPRD PV-DC
Device short name iPRD PV-DC
Product or component type Surge arrester with pluggable cartridge
Poles description 2P
Output type Contact (volt-free)
Signal contacts composition 1 SD (1 C/O)
Surge arrester type Electrical distribution network
Uoc stc: Maximum open circuit voltage of PV generator in standard test condition 666 V
Complementary
Surge arrester class type Type 2
Surge arrester technology MOV
[Ue] rated operational voltage 800 V +/- 10 % DC
[In] nominal discharge current 15 kA
[Imax] maximum discharge current 40 kA
[Ucpv] maximum continuous operating voltage Differential mode: 800 V L+/L-
Common mode: 800 V L+/PE
Common mode: 800 V L-/PE
Maximum [Up] voltage protection level Differential mode <3 kV type 2 L+/L-
Common mode <3 kV type 2 L+/PE
Common mode <3 kV type 2 L-/PE
Disconnector device type Integrated disconnector
Local signalling White/red flag
Signalling circuit voltage AC: 250 V 50/60 Hz
Signalling output current 0.25 A
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 6
Height 85 mm
Width 54 mm
Depth 69 mm
Net weight 400 g
Colour White (RAL 9003)
Response time <= 25 ns
Connections - terminals Tunnel type terminal 2.5…25 mm² rigid
Tunnel type terminal 2.5…16 mm² flexible
Tunnel type terminal 2.5…16 mm² flexible stranded
Wire stripping length 14 mm
Tightening torque 3.5 N.m
Environment
Standards EN 50539-11:2013
UTE C 61740-51
Product certifications CE
IP degree of protection IP40 on front face:
IP20 on terminal:
IK degree of protection IK03
Relative humidity 5…95 %
Operating altitude 2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 6.4 cm
Package 1 Length 9.2 cm
Package 1 Weight 348.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 8.5 cm
Package 2 Width 10.2 cm
Package 2 Length 27.7 cm
Package 2 Weight 1.446 kg
Unit Type of Package 3 S03
Number of Units in Package 3 36
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 13.567 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A9614fa2-07f8-47d1-a2fe-e27b32003d8d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months