Schneider-Electric
 
A9L65122 picture- scope
A9L65122
cartridge C65-460 for surge arrester iPRD - IT
Schneider Electric
Characteristics
Main
Product or component type Cartridge
Device short name C65-460
Surge arrester type Electrical distribution network
Standards EN 61643-11
IEC 61643-11: 2011
Quality labels CE
Complementary
Surge arrester class type Type 2
Surge arrester technology MOV
Product destination Surge protection device iPRD65r 1P
Surge protection device iPRD65r 3P
Earthing system IT
[Ue] rated operational voltage 230...400 V AC 50 Hz
Nominal discharge current 20 kA
Maximum discharge current 65 kA
[Uc] maximum continuous operating voltage 460 V
Maximum [Up] voltage protection level <2 kV
Local signalling Flag (white/red)
Mounting mode Plug-in
Mounting support Into SPD module
9 mm pitches 2
Height 60 mm
Width 18 mm
Depth 60 mm
Colour White (RAL 9003)
Material PBT (polybutylene terephthalate)
Response time < 25 ns
Environment
IP degree of protection IP20 front face:
Relative humidity 5…90 %
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 1.8 cm
Package 1 Length 6 cm
Package 1 Weight 80 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 10 cm
Package 2 Width 8 cm
Package 2 Length 29 cm
Package 2 Weight 1.293 kg
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 12.124 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No