Schneider-Electric
 
A9MEM2010 picture- scope
A9MEM2010
modular single phase power meter iEM2010 - 230V - 40A with pulse
Schneider Electric
Characteristics
Main
Range Acti9
Family Acti9 iEM2000
Device short name iEM2010
Product or component type Energy meter
Complementary
Poles description 1P + N
Type of measurement Active power
Device application Sub billing
Accuracy class Class 1 active energy conforming to IEC 62053-21
Class B active energy conforming to EN 50470-3
Input type Direct input
Maximum current [Imax] 40 A
[Ib] basic current 5 A
Rated current 40 A
Rated voltage 230 V +/- 20 %
Network frequency 50 Hz
60 Hz
Frequency measurement range 48…62 Hz
Technology type Electronic
Display type Electromechanical
Sampling rate 32 samples/cycle
Measurement current 0.25…40 A
Display digits 7
Maximum value measured 999999.9 kWh
Communication port protocol -
Communication port support -
Local signalling Green indicator light: power ON
Yellow indicator light: metering and activity 3200 p/kWh
Digital inputs 0
Digital outputs 1 pulse energy monitoring:
Output voltage 5...35 V DC@20 mA
Impulse duration 120 ms
Maximum power consumption in VA 10 VA at 240 V AC
Mounting mode Clip-on
Mounting support DIN rail
Connections - terminals Power circuit: tunnel type terminals (bottom) 1 10 mm² cable(s)
Remote transfer: tunnel type terminals (top) 1 4 mm² cable(s)
Tightening torque Power circuit: 1.2 N.m
Remote transfer: 0.8 N.m
Standards IEC 62053-21
IEC 61557-12
EN 50470-3
Product certifications CE
EAC
EAC (metrology)
MID-B
MID-D
Environment
IP degree of protection IP40 front panel: conforming to IEC 60529
IP20 casing:
Ambient air temperature for operation -10…55 °C
-20…55 °C
Ambient air temperature for storage -40…70 °C
Operating altitude < 2000 m
Relative humidity 0…95 % at 55 °C
Colour White
9 mm pitches 2
Width 18 mm
Height 96.5 mm
Depth 69 mm
Net weight 0.073 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 7.3 cm
Package 1 Length 10.0 cm
Package 1 Weight 123.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 38
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.015 kg
Offer Sustainability
SCIP Number 1370256b-4f45-45cb-ba74-d245fc174cf9
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 27
Contractual warranty
Warranty 18 months