Schneider-Electric
 
A9MEM2135 picture- scope
A9MEM2135
modular single phase power meter iEM2135 - 230V - 63A with communication M-Bus - MID
Schneider Electric
Characteristics
Main
Range Acti9
Family Acti9 iEM2100
Device short name iEM2135
Product or component type Energy meter
Complementary
Poles description 1P + N
Type of measurement Active and reactive energy
Active and reactive power
Current
Voltage
Power factor
Frequency
Metering type Active, reactive, apparent energy (signed, four quadrant)
Device application Sub billing
Partial meter
Multi-tariff
Accuracy class Class 1 active energy conforming to IEC 62053-21
Class B active energy conforming to EN 50470-3
Class 2 reactive energy conforming to IEC 62053-23
Input type Direct input
Maximum current [Imax] 63 A
[Ib] basic current 5 A
Rated current 63 A
Rated voltage 230 V +/- 20 %
Network frequency 50 Hz
60 Hz
Frequency measurement range 45…65 Hz
Technology type Electronic
Display type LCD display
Sampling rate 32 samples/cycle
Measurement current 0.25…63 A
Display digits 8
Maximum value measured 999999.99 kWh
Tariff counter Tariff (2)
Communication port protocol M-bus at 300, 600, 1200, 2400, 4800 and 9600 bauds - 2 wires, insulation 3750 V
Communication port support Screw terminals: M-Bus
Local signalling Red LED: accuracy checking 1...1000 p/kWh
Digital inputs 1 digital
Supply voltage 96...276 V AC 50 Hz
Maximum power consumption in VA 3 VA at 240 V AC
Maximum power consumption in W 1 W
[Uimp] rated impulse withstand voltage 6 kV 1.2/50 µs
Mounting mode Clip-on
Mounting support DIN rail
Connections - terminals Power circuit: tunnel type terminals (bottom) 1 1.65…33 mm² cable(s) solid
Power circuit: tunnel type terminals (bottom) 1 1.65…33 mm² cable(s) stranded with cable end
Communication: screw clamp terminals (top) 1 1…4 mm² cable(s) solid
Communication: screw clamp terminals (top) 1 1…2.5 mm² cable(s) stranded with cable end
Tightening torque Power circuit: 2 N.m PZ2 screwdriver
Communication: 0.5 N.m3.5 mm
Wire stripping length Power circuit: 17 mm
Communication: 7 mm
Standards IEC 62053-23
IEC 62052-31
IEC 62052-11
IEC 62053-21
Product certifications MID conforming to EN 50470-1
MID conforming to EN 50470-3
CE
Environment
IP degree of protection IP40 front panel: conforming to IEC 60529
IP20 casing:
Overvoltage category III
Pollution degree 2
Flame retardance V0 conforming to UL 94
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -25…70 °C
Operating altitude < 2000 m
Relative humidity 0…95 % at 55 °C
Colour White
9 mm pitches 4
Width 36 mm
Height 90 mm
Depth 70 mm
Net weight 0.175 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 8.0 cm
Package 1 Length 9.8 cm
Package 1 Weight 219.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 29
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.806 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes