Schneider-Electric
 
A9MEM3200 picture- scope
A9MEM3200
iEM3200 energy meter - CT
Schneider Electric
Characteristics
Main
Range Acti9
Range of product Acti9 iEM3000
Device short name iEM3200
Product or component type Energy meter
Complementary
Poles description 1P + N
3P
3P + N
Type of measurement Active energy
Device application Sub billing
Partial meter
Accuracy class Class 0.5S active energy conforming to IEC 62053-22
Class 0.5S active energy conforming to IEC 61557-12
Class C active energy conforming to EN 50470-3
Input type Current transformer 1 A or 5 A
[In] rated current 5 A
1 A
Rated voltage 100…277 V
173…480 V
Network frequency 60 Hz
50 Hz
Technology type Electronic
Display type LCD display
Sampling rate 32 samples/cycle
Measurement current 1…32767000 mA
Maximum value measured 99999999 MWh
Communication port protocol -
Communication port support -
Local signalling Green indicator light: power ON
Yellow flashing LED: accuracy checking
Number of inputs 0
Number of outputs 0
Mounting mode Clip-on
Mounting support DIN rail
Connections - terminals Current circuit: screw terminals 6 mm² cable(s)
Voltage circuit: screw terminals 2.5 mm² cable(s)
Overvoltage category III
Standards BS EN 61557-12:2021
IEC 61557-12:2021
EN 61557-12:2021
BS EN 61326-1
IEC 61326-1
EN 61326-1
BS EN 62052-11:2020
IEC 62052-11:2020
EN 62052-11:2020
BS EN 62053-21
IEC 62053-21
EN 62053-21
BS EN 62053-22:2020
IEC 62053-22:2020
EN 62052-22
BS EN 62052-31:2015
IEC 62052-31:2015
EN 62052-31:2015
BS EN 61010-1:2010
EN 61010-1:2010
IEC 61010-1:2010
UL 61010-1:2010
BS EN 61010-2-30
IEC 61010-2-30
EN 61010-2-30
UL 61010-2-30
ANSI C12.20
Product certifications CE conforming to IEC 61010-1 (safety)
CE conforming to EN 61557-12 (power monitor)
CE conforming to EN/IEC 61326-1 (EMC)
UKCA conforming to BS EN 61010-1 (safety)
UKCA conforming to BS EN 61557-12 (power monitor)
UKCA conforming to BS EN 61326-1 (EMC)
CULus conforming to UL 61010-1 (safety)
CULus conforming to EN 61010-1 (safety)
EAC (sub-meter)
KZ conforming to NMI M 6-1
KZ
NMI conforming to NMI M 6-1
Environment
IP degree of protection IP40 front panel: conforming to IEC 60529
IP20 body: conforming to IEC 60529
Pollution degree 2
Relative humidity 5…95 % at 50 °C
Ambient air temperature for operation -25…70 °C - IEC
Ambient air temperature for storage -40…85 °C
Operating altitude < 2000 m
Colour White
9 mm pitches 10
Width 90 mm
Height 95 mm
Depth 69 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.6 cm
Package 1 Length 10.5 cm
Package 1 Weight 335 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 10.571 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 15 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 86.504 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number De426c01-7165-419f-8651-f0d18414a769
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months