Schneider-Electric
 
A9N15645 picture- scope
A9N15645
Acti9 - fuse-disconnector STI - 1 pole + N - 10 A - for fuse 8.5 x 31.5 mm
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 STI
Product or component type Fuse-disconnector
Device short name STI
Poles description 1P + N
Complementary
[In] rated current 2 A
4 A
6 A
10 A
Fuse curve AM
GG
Fuse size 8.5 x 31.5 mm
[Ue] rated operational voltage 400 V AC
[Ui] rated insulation voltage 500 V AC 50/60 Hz
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 75 mm
Colour White
Connections - terminals Screw clamp terminals1 cable(s) 0.75…10 mm² rigid
Screw clamp terminals1 cable(s) 0.5…6 mm² flexible
Screw clamp terminals2 cable(s) 0.75…4 mm² rigid
Screw clamp terminals2 cable(s) 0.5…6 mm² flexible
Wire stripping length 12 mm
Tightening torque 2 N.m
Environment
Standards IEC EN 60947-3
IEC 60269-1/2
IP degree of protection IP20
Pollution degree 3
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 1.900 cm
Package 1 Length 8.500 cm
Package 1 Weight 73.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.800 cm
Package 2 Width 9.500 cm
Package 2 Length 22.500 cm
Package 2 Weight 922.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 11.786 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No