Schneider-Electric
 
A9N26477 picture- scope
A9N26477
MX Shunt trip 48Vac 48Vdc
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Shunt trip release
Device short name MX
[Uc] control circuit voltage 48 V AC 50/60 Hz
48 V DC
9 mm pitches 2
Complementary
Range compatibility Acti9 iDPN
Acti9 C120
Acti9 C40
Acti9 C60H-DC
Acti9 C60NA-DC
Acti9 C60PV-DC
Acti9 DPN Vigi
Acti9 DT40
Acti9 DT60
Acti9 ID C40
Acti9 IDc
Acti9 ITG40
Acti9 ID
Acti9 SW60-DC
Local signalling Action indicator
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
Comb busbar and distribution block compatibility Top: YES
Height 82.5 mm
Width 18 mm
Depth 73.5 mm
Net weight 60 g
Colour White
Connections - terminals Screw clamp terminal (bottom) - 2 cable(s) 1.5 mm² - flexible
Screw clamp terminal (bottom) - 2 cable(s) 1.5 mm² - flexible with ferrule
Screw clamp terminal (bottom) - 1 cable(s) 0.5…2.5 mm² - rigid
Wire stripping length 9 mm for bottom connection
Tightening torque 1 N.m bottom
Compatibility code MX
Environment
Standards EN/IEC 60947-1
Product certifications ASEFA
KEMA
LCIE
ASTA
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 7.9 cm
Package 1 Length 9.2 cm
Package 1 Weight 72 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 8.5 cm
Package 2 Width 9.8 cm
Package 2 Length 26.5 cm
Package 2 Weight 639 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.052 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months