Schneider-Electric
 
A9N26914 picture- scope
A9N26914
Auxiliary contact, Acti9 A9N, OF, 1 C/O, 2mA to 100mA, 24VAC to 250VAC, 24VDC to 220VDC, bottom connection
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type OC contact
Device short name OF
Signal contacts composition 1 C/O
[In] rated current 2…100 mA at 24...240 V, AC 50/60 Hz
2…100 mA at 24 V, DC
2…100 mA at 48 V, DC
2…100 mA at 60 V, DC
2…100 mA at 130 V, DC
2…100 mA at 220 V, DC
9 mm pitches 1
Standards EN/IEC 60947-5-1
EN/IEC 60947-5-4
GB/T 14048.5
GB/T 14048.17
Product certifications CE
UKCA
Quality labels EAC
CCC
Complementary
Operating mode Daisy chain up to 100 devices
[Ui] rated insulation voltage 500 V
[Uimp] rated impulse withstand voltage 4 kV
Mounting mode Clip-on
Mounting location Left side of circuit-breaker
Mounting support DIN rail
Comb busbar and distribution block compatibility Top: YES
Height 85.3 mm
Width 9 mm
Depth 68 mm
Net weight 30 g
Colour White
Connections - terminals Screw clamp terminal (bottom) 1 cable(s) 0.5…2.5 mm² - rigid
Screw clamp terminal (bottom) 2 cable(s) 1.5 mm² - flexible
Screw clamp terminal (bottom) 2 cable(s) 1.5 mm² - flexible with ferrule
Wire stripping length 9 mm
Tightening torque 1 N.m bottom
Environment
IP degree of protection IP20
Pollution degree 3
Tropicalisation 2
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 7.700 cm
Package 1 Length 9.500 cm
Package 1 Weight 38.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.500 cm
Package 2 Width 10.000 cm
Package 2 Length 23.500 cm
Package 2 Weight 514.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.779 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1