Schneider-Electric
 
A9N26960 picture- scope
A9N26960
Voltage release MN 220-240Vac dc
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Undervoltage release
Device short name MN
[Uc] control circuit voltage 220...240 V AC 50/60 Hz
Control type Standard
9 mm pitches 2
Complementary
Range compatibility Acti9 iDPN
Acti9 C120
Acti9 C40
Acti9 C60H-DC
Acti9 C60NA-DC
Acti9 C60PV-DC
Acti9 DPN Vigi
Acti9 DT40
Acti9 DT60
Acti9 ID C40
Acti9 IDc
Acti9 ITG40
Acti9 ID
Acti9 DPN
Local signalling Action indicator
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
Comb busbar and distribution block compatibility Top: YES
Height 82.5 mm
Width 18 mm
Depth 73.5 mm
Net weight 66 g
Colour White
Connections - terminals Clamp terminal - 1 cable(s) 2.5 mm² - flexible
Clamp terminal - 1 cable(s) 2.5 mm² - rigid
Clamp terminal - 2 cable(s) 1.5 mm² - flexible
Clamp terminal - 2 cable(s) 1.5 mm² - rigid
Wire stripping length 9 mm
Tightening torque 1 N.m
Compatibility code MN
Environment
Standards EN/IEC 60947-1
Product certifications KEMA
ASTA
LCIE
ASEFA
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 7.500 cm
Package 1 Length 9.500 cm
Package 1 Weight 75.600 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 8.500 cm
Package 2 Width 10.000 cm
Package 2 Length 26.500 cm
Package 2 Weight 663.200 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.368 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 4e946b1f-2894-4149-b93b-de83881bcfbd
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months