Schneider-Electric
 
A9N27062 picture- scope
A9N27062
Spacer, Acti9, 9mm wide, white
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Spacer
Accessory / separate part category Installation accessory
Quantity per set Set of 1
Complementary
Range compatibility Acti 9 Acti9 iCT
Acti 9 Acti9 iSW
Acti 9 Acti9 iTL
Acti 9 Acti9 C120
Acti 9 Acti9 DPN Vigi
Acti 9 Acti9 DPN
Acti 9 Acti9 C60H-DC
Acti 9 Acti9 C60PV-DC
Acti 9 Acti9 C60NA-DC
Acti 9 Acti9 ID
Acti 9 Acti9 DT60
Acti 9 Acti9 SW60-DC
Acti 9 Acti9 C120NA-DC
Mounting mode Clip-on
Mounting location Rail
9 mm pitches 1
Height 85 mm
Width 9 mm
Depth 62 mm
Colour White
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.600 cm
Package 1 Width 0.900 cm
Package 1 Length 8.200 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 18
Package 2 Height 8.800 cm
Package 2 Width 9.500 cm
Package 2 Length 18.200 cm
Package 2 Weight 299.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 432
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.168 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E7e0ba1e-fcc9-44fd-8d11-83af07c7f1d0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months