Schneider-Electric
 
A9N61522 picture- scope
A9N61522
Miniature circuit breaker (MCB), Acti9 C60H-DC, 2P, 2A, C curve, 6kA (IEC/EN 60947-2)
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 C60H-DC
Product or component type Miniature circuit-breaker
Device short name C60H-DC
Device application Distribution
Poles description 2P
Number of protected poles 2
[In] rated current 2 A at 25 °C
Network type DC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 10 kA Icu at 440 V DC conforming to EN 60947-2
10 kA Icu at 440 V DC conforming to IEC 60947-2
6 kA Icu at 500 V DC conforming to EN 60947-2
6 kA Icu at 500 V DC conforming to IEC 60947-2
20 kA Icu at 220 V DC conforming to GB 14048.2
20 kA Icu at 220 V DC conforming to IEC 60947-2
20 kA Icu at 250 V DC conforming to GB 14048.2
20 kA Icu at 250 V DC conforming to IEC 60947-2
Utilisation category Category A conforming to EN 60947-2
Category A conforming to IEC 60947-2
Suitability for isolation Yes conforming to IEC 60947-2
Yes conforming to EN 60947-2
Standards EN 60947-2
IEC 60947-2
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 500 V DC
[Ics] rated service breaking capacity 15 kA 75 % conforming to EN 60947-2 - 220 V DC
15 kA 75 % conforming to IEC 60947-2 - 220 V DC
15 kA 75 % conforming to EN 60947-2 - 250 V DC
15 kA 75 % conforming to IEC 60947-2 - 250 V DC
4.5 kA 75 % conforming to EN 60947-2 - 500 V DC
4.5 kA 75 % conforming to IEC 60947-2 - 500 V DC
7.5 kA 75 % conforming to EN 60947-2 - 440 V DC
7.5 kA 75 % conforming to IEC 60947-2 - 440 V DC
[Ui] rated insulation voltage 500 V DC conforming to IEC 60947-2
500 V DC conforming to EN 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-2
6 kV conforming to IEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
Comb busbar and distribution block compatibility Top or bottom: standard
9 mm pitches 4
Net weight 0.256 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 3000 cycles L/R = 2 ms
Provision for padlocking Padlockable
Locking options description In position O
Tightening torque Power circuit: 2.5 N.m top or bottom
Earth-leakage protection Without
Environment
Pollution degree 3 conforming to EN 60947-2
3 conforming to IEC 60947-2
Overvoltage category IV
Tropicalisation 2 conforming to IEC 60068-2
Operating altitude 2000 m
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 3.6 cm
Package 1 Length 8.4 cm
Package 1 Weight 230 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 9 cm
Package 2 Width 9 cm
Package 2 Length 23 cm
Package 2 Weight 1.416 kg
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 17.479 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number A5974528-db7a-4dab-baff-e3d40953a6f2
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 30
Contractual warranty
Warranty 18 months