Schneider-Electric
 
A9N61650 picture- scope
A9N61650
Miniature circuit breaker (MCB), Acti9 C60PV-DC, 2P, 10A, B curve, 1.5kA (IEC/EN 60947-2)
Schneider Electric
Characteristics
Main
Range of product C60
Product or component type Miniature circuit-breaker
Device short name C60PV-DC
Poles description 2P
Number of protected poles 2
Network type DC
Curve code B
Utilisation category Category A conforming to EN/IEC 60947-2
Suitability for isolation Yes conforming to EN/IEC 60947-2
Complementary
[In] rated current 10 A
Voltage Drop 680 mV 68 mOhm 6.8 W 10 A
[Ue] rated operational voltage 800 V DC
Magnetic tripping limit 5.5 x In
Breaking capacity 3 kA Icu at 650 V DC
1.5 kA Icu at 800 V DC
[Ics] rated service breaking capacity 1.5 kA 100 % - 800 V DC
3 kA 100 % - 650 V DC
[Ui] rated insulation voltage 1000 V DC
[Uimp] rated impulse withstand voltage 6 kV
Polarity sensitivity No (can protect against bi-directional current)
Contact position indicator Yes
Control type Toggle
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 8
Height 132.7 mm
Width 72 mm
Depth 77.4 mm
Net weight 0.545 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 1500 cycles L/R = 2 ms
Locking options description Padlocking in OFF position
Connections - terminals Tunnel terminal (downside) 1…25 mm² rigid
Tunnel terminal (downside) 1…16 mm² flexible
Pre-wired cable (upside)
Wire stripping length 14 mm
Tightening torque 2.5 N.m
Market segment Residential
Small commercial
Compatibility code C60PV-DC
Environment
Standards EN/IEC 60947-2
Pollution degree 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 7.5 cm
Package 1 Length 13.6 cm
Package 1 Weight 534 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 16.268 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 240
Package 3 Height 15 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 2493.92 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number A5974528-db7a-4dab-baff-e3d40953a6f2
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 42
Contractual warranty
Warranty 18 months