Schneider-Electric
 
A9N61690 picture- scope
A9N61690
switch disconnector, Acti9 C60NA-DC, photovoltaic, 2P, 50A for 700VDC, 32A for 800VDC and 20A for 1000VDC
Schneider Electric
Characteristics
Main
Range Acti9
Range of product C60
Product or component type Switch disconnector
Product name C60
Device short name C60NA-DC
Switch application Photovoltaic PV array
Photovoltaic inverter protection
Poles description 2P
Utilisation category DC-21B
Suitability for isolation Yes conforming to EN/IEC 60947-3
Complementary
[Ie] rated operational current 20 A DC-21B 1000 V DC
32 A DC-21B 800 V DC
50 A DC-21B 700 V DC
Voltage Drop 100 mV 5.02 mOhm 2 W 20 A
151 mV 5.02 mOhm 4.53 W 30 A
201 mV 5.02 mOhm 8.04 W 40 A
251 mV 5.02 mOhm 12.55 W 60 A
[Ui] rated insulation voltage 1000 V DC
[Uimp] rated impulse withstand voltage 6 kV
Polarity sensitivity No (can protect against bi-directional current)
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 8
Height 132.7 mm
Width 72 mm
Depth 77.4 mm
Net weight 0.545 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 300 cycles
Connections - terminals Tunnel terminal (upside) 1…35 mm² rigid
Tunnel terminal (upside) 1…25 mm² flexible
Pre-wired cable (downside)
Wire stripping length 14 mm
Tightening torque 3.5 N.m
Compatibility code C60NA-DC
Environment
Standards EN/IEC 60947-3
Pollution degree 2
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 7.5 cm
Package 1 Length 13.6 cm
Package 1 Weight 565 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 17.797 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 147.9 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 8ffcc7f0-ddb1-4d14-b923-d6714d6bc175
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months