Schneider-Electric
 
A9N61699 picture- scope
A9N61699
SW60-DC - 2P - 50 A - 1000 V
Schneider Electric
Characteristics
Main
Range of product SW60
Product or component type Switch disconnector
Device short name SW60-DC
Switch application Photovoltaic inverter protection
Poles description 2P
Utilisation category DC-21A
Suitability for isolation Yes conforming to EN/IEC 60947-3
Complementary
[Ie] rated operational current 50 A DC-21A 1000 V DC 40 °C
63 A DC-21A 1000 V DC 5 °C
61 A DC-21A 1000 V DC 10 °C
60 A DC-21A 1000 V DC 15 °C
58 A DC-21A 1000 V DC 20 °C
56 A DC-21A 1000 V DC 25 °C
54 A DC-21A 1000 V DC 30 °C
52 A DC-21A 1000 V DC 35 °C
48 A DC-21A 1000 V DC 45 °C
46 A DC-21A 1000 V DC 50 °C
41 A DC-21A 1000 V DC 60 °C
35 A DC-21A 1000 V DC 70 °C
Voltage Drop 251 mV 5.02 mOhm 12.54 W 50 A
[Ui] rated insulation voltage 1000 V DC
[Uimp] rated impulse withstand voltage 6 kV
Polarity sensitivity Yes (+ and - has to be respected for connection)
Control type Toggle
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 8
Height 132.7 mm
Width 72 mm
Depth 77.4 mm
Net weight 0.53 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 3000 cycles
Connections - terminals Tunnel terminal (upside) 1…35 mm² rigid
Tunnel terminal (upside) 1…25 mm² flexible
Pre-wired cable (downside)
Tightening torque 3.5 N.m
Compatibility code SW60-DC
Environment
Standards EN/IEC 60947-3
Pollution degree 2
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 7.5 cm
Package 1 Length 13.6 cm
Package 1 Weight 572 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 17.347 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 150.78 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 8ffcc7f0-ddb1-4d14-b923-d6714d6bc175
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months