Schneider-Electric
 
A9N61701 picture- scope
A9N61701
C120NA-DC - 2P - 100 A - 1000 V
Schneider Electric
Characteristics
Main
Range Acti9
Range of product C120
Product or component type Switch disconnector
Product name C120
Device short name C120NA-DC
Switch application Photovoltaic inverter protection
Photovoltaic PV array
Poles description 2P
Utilisation category DC-21B
Suitability for isolation Yes conforming to EN/IEC 60947-3
Complementary
[Ie] rated operational current 100 A DC-21B 1000 V DC
[Ui] rated insulation voltage 1000 V DC
[Uimp] rated impulse withstand voltage 6 kV
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 12
Height 138.3 mm
Width 108 mm
Depth 74.4 mm
Net weight 0.96 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 300 cycles
Connections - terminals Pre-wired cable (downside)
Tunnel terminal (upside) 35…50 mm² rigid
Tunnel terminal (upside) 25…35 mm² flexible
Wire stripping length 15 mm
Tightening torque 3.5 N.m
Compatibility code C120NA-DC
Environment
Standards EN/IEC 60947-3
Pollution degree 2
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.1 cm
Package 1 Width 15.3 cm
Package 1 Length 15.5 cm
Package 1 Weight 968.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.118 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 0b3bf5e2-153f-4573-8bfa-c57afa160c15
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months