Schneider-Electric
 
A9TDE3616 picture- scope
A9TDE3616
Arc fault detection RCBO, Acti9 iCV40N VigiARC, 1P+N, 16A, B curve, 30mA, type A-SI, 6000A
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iCV40 ARC
Product or component type Arc fault detection RCBO
Product specific application Arc fault detection
Standards EN/IEC 62606
EN/IEC 61009-1
EN/IEC 60947-2
EN/IEC 61009-2-1
Device short name iCV40 ARC
Poles description 1P + N
Number of protected poles 1
Curve code B
Breaking capacity 6000 A Icn at 230 V AC 50 Hz conforming to IEC 61009-2-1
10 kA Icu at 230 V AC 50 Hz conforming to EN/IEC 60947-2
Rated breaking and making capacity Idm 3000 A at 230 V AC 50 Hz conforming to IEC 61009-2-1
Neutral position Left
Network type AC
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A-SI (Super Immunised)
Electrical data recording Date and time
Maintenance indicators
Suitability for isolation Yes
Residual current tripping technology Voltage independent
Trip unit technology Thermal-magnetic
Earth-leakage protection Integrated
Complementary
[In] rated current 16 A
Network frequency 50 Hz
[Ue] rated operational voltage 230 V AC 50 Hz
Device location in system Outgoer
Magnetic tripping limit 3...5 x In
[Ics] rated service breaking capacity 6000 A AC 50 Hz conforming to IEC 61009-2-1
7.5 kA AC 50 Hz conforming to IEC 60947
Limitation class 3
[Ui] rated insulation voltage 250 V AC 50 Hz between phase and neutral
Threshold tripping voltage 275 V for +/- 5 V
[Uimp] rated impulse withstand voltage 4 kV
Contact position indicator Yes
Control type Toggle
Local signalling ON, OFF, fault trip
LED arc fault diagnostic
Mounting mode Clip-on
Mounting support DIN rail
Colour White (RAL 9003)
Mechanical durability 20000 cycles
Electrical durability 20000 cycles 230 V AC 50 Hz
Overvoltage category III
Locking options description Padlocking device
Cable entry Top and bottom
Connections - terminals Tunnel type terminal 1…16 mm² rigid
Tunnel type terminal 1…10 mm² flexible
Wire stripping length 14 mm
Tightening torque 2 N.m
Comb busbar and distribution block compatibility YES
9 mm pitches 4
Height 91 mm
Width 36 mm
Depth 73 mm
Net weight 220 g
Environment
Earth-leakage sensitivity 30 mA
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 2 conforming to EN/IEC 62606
Tropicalisation Severity B conforming to IEC 60068-2-30 for 28 d
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…80 °C
Quality labels OVE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 8.500 cm
Package 1 Length 11.000 cm
Package 1 Weight 236.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.895 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 59.161 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number C2b6776b-3468-45e1-b174-35cbcac36cf9
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 69