Schneider-Electric
 
A9TPE4610 picture- scope
A9TPE4610
Arc fault detection circuit breaker, Acti9 iC40N ARC, 1P+N, 10A, C curve, 6000A
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iC40 ARC
Product or component type Arc fault detection circuit breaker
Product specific application Arc fault detection
Standards EN/IEC 60898-1
EN/IEC 60947-2
EN/IEC 62606
Device short name iC40 ARC
Poles description 1P + N
[In] rated current 10 A
Curve code C
Breaking capacity 3000 A Icn1 at 230 V AC 50 Hz conforming to EN/IEC 60898-1
10 kA Icu at 230 V AC 50 Hz conforming to EN/IEC 60947-2
6000 A Icn at 230 V AC 50 Hz conforming to EN/IEC 60898-1
Network type AC
Neutral position Left
Suitability for isolation Yes
Trip unit technology Thermal-magnetic
Complementary
Number of protected poles 1
Network frequency 50 Hz
[Ue] rated operational voltage 230 V AC 50 Hz
Device location in system Outgoer
Magnetic tripping limit 5...10 x In
[Ics] rated service breaking capacity 6000 A conforming to EN/IEC 60898-1
7.5 kA conforming to EN/IEC 60947-2
Limitation class 3
Threshold tripping voltage 275 V for +/- 5 V
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 250 V AC
Contact position indicator Yes
Control type Toggle
Local signalling ON, OFF, fault trip
LED arc fault diagnostic
Mounting mode Clip-on
Mounting support DIN rail
Colour White (RAL 9003)
Mechanical durability 20000 cycles
Electrical durability 20000 cycles
Locking options description Padlocking device
Cable entry Top and bottom
Connections - terminals Tunnel type terminal 1…10 mm² flexible
Tunnel type terminal 1…16 mm² rigid
Wire stripping length 14 mm
Tightening torque 2 N.m
9 mm pitches 4
Height 91 mm
Width 36 mm
Depth 73 mm
Net weight 210 g
Environment
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 2
Tropicalisation Severity B conforming to IEC 60068-2-30 for 28 d
Operating altitude 2000 m
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -40…80 °C
Quality labels AENOR
OVE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 8.2 cm
Package 1 Length 11.2 cm
Package 1 Weight 225.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.715 kg
Unit Type of Package 3 P12
Number of Units in Package 3 576
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 149.16 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number C2b6776b-3468-45e1-b174-35cbcac36cf9
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 66