Schneider-Electric
 
A9TSB3625 picture- scope
A9TSB3625
Arc fault detection switch, Acti9 iARC, 1P+N, 25A
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Arc fault detection switch
Product specific application Arc fault detection
Product name Acti9 iARC
Device short name iARC
Poles description 1P + N
Neutral position Left
Network type AC
Rated breaking and making capacity Im = 500 A
Im1 = 500 A
Rated conditional short-circuit current Inc 10000 A
Icn1 10000 A
Complementary
Device location in system Outgoer
[In] rated current 25 A
Network frequency 50 Hz
[Ue] rated operational voltage 230 V AC 50 Hz conforming to IEC 62606
[Ui] rated insulation voltage 250 V
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 62606
Threshold tripping voltage 275 V for +/- 5 V
Contact position indicator Yes
Control type Toggle
Local signalling ON, OFF, fault trip
LED arc fault diagnostic
Mounting mode Clip-on
Mounting support DIN rail
Colour White (RAL 9003)
Mechanical durability 20000 cycles
Electrical durability 10000 cycles 230 V AC 50 Hz conforming to IEC 62606
Connections - terminals Tunnel type terminal1…16 mm² rigid
Tunnel type terminal1…10 mm² flexible
Cable entry Top and bottom
Locking options description Padlocking device
Wire stripping length 14 mm
Tightening torque 2 N.m
9 mm pitches 4
Height 91 mm
Width 36 mm
Depth 73 mm
Net weight 210 g
Environment
Pollution degree 2 conforming to IEC 62606
Overvoltage category III
Tropicalisation Severity B conforming to IEC 60068-2-30 for 28 d
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -40…80 °C
Standards IEC 62606
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 8.500 cm
Package 1 Length 11.400 cm
Package 1 Weight 234.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.905 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number C2b6776b-3468-45e1-b174-35cbcac36cf9
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 80