Schneider-Electric
 
A9XAW355 picture- scope
A9XAW355
Acti9 - comb busbar - 3L for 2P with Aux - 18 mm pitch - 55 modules - 100 A
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 3L
Length in 18 mm modules 55
Complementary
Number of ways 22 ways Aux + 2 L
Poles configuration for 1 way 1 x 2P
Connection pitch 18 mm
Connector type Tooth
Distance between way 45 mm
Marking L1 L2 L3
Insulation Insulated
Device presentation Cuttable
[Ie] rated operational current 100 A at 40 °C
[Ue] rated operational voltage 415 V AC
[Ui] rated insulation voltage 500 V AC conforming to IEC 61439-2
Mounting location Top on double terminal
9 mm pitches 110
Width 990 mm
Colour White (RAL 9003)
Range compatibility Acti 9 Acti9 iC60
Environment
Standards IEC 60947-7-1
IEC 61439-2
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3 conforming to IEC 60947-7-1
IP degree of protection IP20 with end-pieces and tooth covers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 9.000 cm
Package 1 Length 107.500 cm
Package 1 Weight 527.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 5.500 cm
Package 2 Width 9.000 cm
Package 2 Length 107.500 cm
Package 2 Weight 2.937 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 58.992 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins