Schneider-Electric
 
A9XMBP02 picture- scope
A9XMBP02
Acti 9 - Mounting kit for Smatlink in back panel
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Mounting kit
Device short name mounting kit for back panel
Accessory / separate part categor Mounting accessory
Colour Black (RAL 7016)
Quantity per set 1 kit
Complementary
Localisation on device Back
Mounting location Back to back
Range compatibility Acti 9 Acti9 Smartlink
Kit composition 2 x PA6 bracket
2 x steel screws and bolts for mounting
Compatibility code Mounting kit for back panel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 5.0 cm
Package 1 Length 8.3 cm
Package 1 Weight 14.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 100
Package 2 Height 21.0 cm
Package 2 Width 25.0 cm
Package 2 Length 36.0 cm
Package 2 Weight 1.447 kg
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.812 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins