Schneider-Electric
 
A9XMC1D3 picture- scope
A9XMC1D3
PowerTag C IO 230V digital input output module
Schneider Electric
Characteristics
Main
Range PowerTag
Product or component type Input and ouput module
Device short name PowerTag C IO 230V
Product name PowerTag Control
Concentrator compatibility Acti9 PowerTag Link C
Wiser IP module
Acti9 PowerTag Link
Acti9 PowerTag Link HD
Range compatibility Acti9 impulse relay
Acti9 contactor
Acti9 iACTs remote indication auxiliary
Acti9 iATLs remote indication auxiliary
Complementary
[Us] rated supply voltage 230 V AC (+/- 20 %)
Network frequency 50/60 Hz
Power consumption in VA 2 VA
Digital input number 1
Input type Dry contact 230 V AC 2 mA
Voltage state 1 guaranteed >= 164 V for digital input
Voltage state 0 guaranteed <= 40 V for digital input
Current state 1 guaranteed >= 2 mA (digital input)
Current state 0 guaranteed <= 0.5 mA (digital input)
Digital output number 1
Output type Dry contact 230 V 0.01...2 A AC
Discrete output type Configurable relay logic
Output function NO/NC programmable
Mechanical durability 100000 cycles for output
Total power losses 2 W
Mounting mode Clip-on
Mounting support DIN rail
Local signalling Green, orange and red LED for product status
Impulse duration 300 ms by default - 0 ms, + 300 ms
Time between 2 impulse 100 ms minimum - tolerance: - 0 ms, + 300 ms
Colour White (RAL 9003)
9 mm pitches 2
Height 85 mm
Material PA6 GF30
Width 18 mm
Depth 62 mm
Net weight 80 g
Connections - terminals Tunnel type terminals (top) - 1 cable(s) 1…16 mm² (AWG 18...AWG 16) - rigid
Tunnel type terminals (top) - 1 cable(s) 0.5…10 mm² (AWG 21...AWG 8) - flexible
Tunnel type terminals (bottom) - 1 cable(s) 1…6 mm² (AWG 18...AWG 10) - rigid
Tunnel type terminals (bottom) - 1 cable(s) 0.5…4 mm² (AWG 21...AWG 12) - flexible
Tunnel type terminals (bottom) - 1 cable(s) 0.5…4 mm² (AWG 21...AWG 12) - flexible with ferrule
Tunnel type terminals (bottom) - 2 cable(s) 1.5…2.5 mm² (AWG 16...AWG 14) - rigid
Tunnel type terminals (bottom) - 2 cable(s) 1.5…2.5 mm² (AWG 16...AWG 14) - flexible
Wire stripping length 14 mm for top connection
9 mm for bottom connection
Tightening torque Power supply: 2 N.m top
Digital input/output: 1 N.m bottom
Standards EN/IEC 61010-1
ETSI EN 300 328
EN/IEC 62479
ETSI EN 301 489-17
ETSI EN 301 489-1
EN/IEC 61010-2-201
EN/IEC 61326-1
Environment
IP degree of protection IP20 casing: conforming to IEC 60529
IP40 front face: conforming to IEC 60529
Pollution degree 3
Overvoltage category III conforming to IEC 61010-1
IK degree of protection IK05
Relative humidity 0…93 % at 40 °C conforming to IEC 60068-2-78
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Fire resistance 960 °C / 30 s conforming to UL 94 V0
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 8.000 cm
Package 1 Length 11.500 cm
Package 1 Weight 116.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 80
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.506 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 874eaa72-407d-4df4-8e46-7d96313f1338
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No