Schneider-Electric
 
A9XMFA04 picture- scope
A9XMFA04
Acti 9 - mounting kit for Smartlink on DIN rail
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Mounting kit
Device short name mounting kit for DIN rail
Accessory / separate part category Mounting accessory
Quantity per set 1 kit
Market segment Small commercial
Residential
Complementary
Range compatibility Acti 9 Acti9 Smartlink
Kit composition 4 x feet
4 x straps
4 x adaptor
Compatibility code Mounting kit for DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 13.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 91.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.13 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4bd6635c-4590-4438-a5df-2b4584886bc1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months