Schneider-Electric
 
A9XMWRD picture- scope
A9XMWRD
Acti9 PowerTag Link Display, color display, DIN rail
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Display
Device application Human-machine dialogue application
Range compatibility Acti9 Acti9 PowerTag Link smart communication module
Display type LCD
Complementary
Display colour Color
Display resolution 320 x 240 pixels QVGA
Display size 2 inch
Information displayed Current
Voltage
Active power
Power factor
Energy consumption
Alarms
Control type 4 x push-button
[Us] rated supply voltage 110...277 V AC
24 V DC
Power consumption in W 2.7 W
Connector type Terminal block
Provided equipment Power supply
Mounting mode Rail
Flush-mounted
Mounting support DIN rail
Framework
Width 72 mm
Height 95 mm
Embedding depth 49.5 mm
Projecting depth 18.5 mm
Net weight 137 g
Environment
IP degree of protection IP41 conforming to IEC 60529 (on flush mounting)
Relative humidity 5…95 % at 45 °C
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Standards EN 61326
EN 300-328
EN 301-489-1
EN 301-489-17
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 8.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 224.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.445 kg
Unit Type of Package 3 P06
Number of Units in Package 3 216
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 59.560 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Cddf1d29-b27f-4f00-b545-6604e7dc0447
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No