Schneider-Electric
 
A9XPC604 picture- scope
A9XPC604
set of 4 connectors for 1P+N comb busbar
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Connector
Accessory / separate part category Connection accessory
Poles description 1P + N
Quantity per set Set of 4
Standards EN/IEC 61439-1
Complementary
Colour Grey (RAL 7016)
Connections - terminals Screw clamp terminals bottom connection35 mm²
Tightening torque 4 N.m
Range compatibility Acti9 Acti9 iDPN comb busbar
Acti9 Acti9 iDPN Vigi comb busbar
Resi9 comb busbar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 7 cm
Package 1 Length 8.5 cm
Package 1 Weight 48 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.805 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 41a8b1b0-6424-4682-ac9c-98796ac87431
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No