Schneider-Electric
 
A9XPC648 picture- scope
A9XPC648
comb busbar, Acti9, 1L+N, 9 mm pitch, 48 modules, 80 A
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part categor Connection accessory
Lines description 1L + N
Length in 18 mm modules 48
Complementary
Number of ways 48 ways N + 1 L
Poles configuration for 1 way 1 x 1P + N
Connection pitch 9 mm between phase and neutral
Connector type Tooth
Distance between way 18 mm
Marking N L
Insulation Insulated
Device presentation Cuttable
Provided equipment End-pieces
Tooth covers
[Ie] rated operational current 80 A at 40 °C
[Ue] rated operational voltage 230 V AC Ph/N
[Ui] rated insulation voltage 400 V AC conforming to IEC 61439-1
[Uimp] rated impulse withstand voltage 4 kV
Mounting location Top on tunnel type terminals
9 mm pitches 96
Height 29 mm
Width 862 mm
Depth 16 mm
Net weight 334 g
Colour White (RAL 9003)
Range compatibility Acti 9 Acti9 C40
Acti 9 Acti9 C40 Vigi
Acti 9 Acti9 iDPN
Acti 9 Acti9 iDPN Vigi
Acti 9 Acti9 IDc
Multi9 Multi9 N40
Multi9 Multi9 N40 Vigi
Acti9 Acti9 iC40
Acti9 Acti9 iCV40
Acti9 Vigi iCG40
Acti9 Acti9 iID40
Environment
Standards EN/IEC 60439-1
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3 conforming to EN/IEC 60439-1
IP degree of protection IP20 with end-pieces and tooth covers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 2.800 cm
Package 1 Length 86.400 cm
Package 1 Weight 328.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 4.500 cm
Package 2 Width 8.500 cm
Package 2 Length 91.000 cm
Package 2 Weight 2.085 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 52.700 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins