Schneider-Electric
 
A9XPCM04 picture- scope
A9XPCM04
Set of 4 connectors 100A monoconnect for 3P+N comb busbar
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Linergy FH
Product or component type Connector
Accessory / separate part category Connection accessory
Poles description 3P + N
Quantity per set Set of 4
Comb busbar and distribution block compatibility Monoconnect
Standards EN/IEC 61439-1
Complementary
[In] rated current 100 A
Colour White (RAL 9003)
Connections - terminals Screw clamp terminals top connector35 mm²
Tightening torque 4 N.m
Range compatibility Acti9 Acti9 iC60 comb busbar
Acti9 Acti9 iK60 comb busbar
Acti9 Acti9 iDPN comb busbar
Acti9 Acti9 iDPN Vigi comb busbar
Acti9 Acti9 iID comb busbar
Acti9 Acti9 iID K comb busbar
Acti9 Acti9 iSW comb busbar
Acti9 Acti9 iSW-NA comb busbar
Acti9 Acti9 STI comb busbar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.9 cm
Package 1 Width 6.1 cm
Package 1 Length 7.9 cm
Package 1 Weight 64 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.582 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No