Schneider-Electric
 
A9XPE410 picture- scope
A9XPE410
set of 10 end caps 4 Poles for Acti9
Schneider Electric
Characteristics
Main
Range Acti9
Product name Linergy FH
Product or component type Comb busbar side cover
Accessory / separate part category Insulation accessory
Poles description 4P
Quantity per set Set of 10
Complementary
Colour Yellow
Range compatibility Acti 9
Multi9 Multi9 C60 C60H comb busbar
Multi9 Multi9 C60 C60L comb busbar
Multi9 Multi9 C60 C60N comb busbar
Multi9 Multi9 C60 C60CTRL comb busbar
Suitable for comb busbar Cuttable
Suitable for comb busbar distrubution type N + 3 L
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 200
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.951 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No