Schneider-Electric
 
A9XPT920 picture- scope
A9XPT920
set of 20 tooth caps for Acti9
Schneider Electric
Characteristics
Main
Range Acti9
Product name Linergy FH
Product or component type Comb busbar tooth cover
Accessory / separate part category Insulation accessory
Quantity per set Set of 20
Complementary
Range compatibility Acti 9
Multi9 Multi9 C60 C60H comb busbar
Multi9 Multi9 C60 C60L comb busbar
Multi9 Multi9 C60 C60N comb busbar
Multi9 Multi9 C60 C60CTRL comb busbar
Suitable for comb busbar Cuttable
Suitable for comb busbar distrubution type 3 L
N + 3 L
1 L
2 L
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 4.6 cm
Package 1 Length 8.5 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.075 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No