Schneider-Electric
 
A9XPV3125 picture- scope
A9XPV3125
Resi9 XE - vertical cable - 3P - height 125 mm
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Cable
Mounting mode Vertical
Accessory / separate part category Connection accessory
Poles description 3P
Complementary
Standards EN/IEC 61439-1
Height 125 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 3.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 83.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.692 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No