Schneider-Electric
 
AB1SA1 picture- scope
AB1SA1
Blank label, Linergy TR, clip-on marker, Size 4.5x8.3mm
Schneider Electric
Characteristics
Main
Range of product Terminal blocks
Accessory / separate part designation Blank clip-on marker
Accessory / separate part type Marker
Accessory / separate part category Marking accessories
Accessory / separate part destination Terminal blocks type DB6
Terminal blocks type AB1
Marking Unmarked
Size 4.5 x 8.3 mm
Sale per indivisible quantity 500
Complementary
Type of marking Blank
Net weight 0.3 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 0.500 cm
Package 1 Length 0.900 cm
Package 1 Weight 0.100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 500
Package 2 Height 4.500 cm
Package 2 Width 6.000 cm
Package 2 Length 7.700 cm
Package 2 Weight 57.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 7500
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 894.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months