Schneider-Electric
 
AB3RV162U picture- scope
AB3RV162U
Terminal block, Linergy TR, clip on mounting, splitter block
Schneider Electric
Characteristics
Complementary
[In] rated current 150 A for 1P busbar
Electrical connection 1 solid upstream 35 mm² connector
1 flexible upstream 25 mm² connector
6 solid downstream 0.5…6 mm² tap-off
6 flexible downstream 0.5…4 mm² tap-off
Fixing mode Clip-on
Mounting support Rail
Product compatibility Universal fixing frames
Product destination Terminal block
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 12.700 cm
Package 1 Length 15.500 cm
Package 1 Weight 91.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 13.500 cm
Package 2 Width 12.700 cm
Package 2 Length 15.500 cm
Package 2 Weight 917.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.970 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No