Schneider-Electric
 
ABC6HE20F picture- scope
ABC6HE20F
flat plug-in connector 20 pins
Telemecanique
Characteristics
Main
Product or component type Connector
Electrical connection Plug-in
Maximum number of contacts 20
Housing material Plastic
Complementary
Mounting mode Insertion mount
Depth 30 mm
Height 6 mm
Width 50 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 3.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 0.6 cm
Package 2 Width 5.0 cm
Package 2 Length 3.0 cm
Package 2 Weight 9.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 200
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.104 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No