Schneider-Electric
 
ABE7ACC10 picture- scope
ABE7ACC10
connection sub-base accessory - redundant output sub-base
Schneider Electric
Characteristics
Main
Accessory / separate part designation Redundant output sub-base
Accessory / separate part destination PLC
Accessory / separate part category Connection accessories
Accessory / separate part type Splitter sub-base
Range of product Modicon ABE7
Sub-base type Redundant output sub-base
Number of channels 16
Quantity per set Set of 1
Complementary
Channel splitting 2 x 16
Net weight 0.075 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 3.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 121.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.452 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months