Schneider-Electric
 
ABE7ACC12 picture- scope
ABE7ACC12
connection sub-base accessory - extractor
Schneider Electric
Characteristics
Main
Range of product Modicon ABE7
Accessory / separate part designation Extractor
Accessory / separate part type Extractor
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination 5 mm miniature relay
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 4.500 cm
Package 1 Length 5.000 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 1.000 cm
Package 2 Width 4.500 cm
Package 2 Length 5.000 cm
Package 2 Weight 5.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 40
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 240.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months