Schneider-Electric
 
ABE7ACC21 picture- scope
ABE7ACC21
connection sub-base accessory - removable continuity block - width 12 mm
Schneider Electric
Characteristics
Main
Range of product Modicon ABE7
Accessory / separate part designation Removable continuity block
Accessory / separate part type Continuity block
Accessory / separate part category Connection accessories
Accessory / separate part destination Connection sub-base
Quantity per set Set of 4
Complementary
Width 12 mm
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 5.2 cm
Package 1 Length 6.5 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 5.0 cm
Package 2 Width 5.2 cm
Package 2 Length 6.5 cm
Package 2 Weight 42.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 64
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 897.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months