Schneider-Electric
 
ABE7BV10 picture- scope
ABE7BV10
connection sub-base accessory - snap-on terminal block - 10 screw terminals
Schneider Electric
Characteristics
Main
Range of product Modicon ABE7
Accessory / separate part designation Additional snap-on terminal block
Accessory / separate part type Terminal block
Accessory / separate part category Connection accessories
Accessory / separate part destination Connection sub-base
Terminal block type 10 screw terminals
Minimum ordered quantity Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 4.500 cm
Package 1 Length 9.000 cm
Package 1 Weight 27.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.000 cm
Package 2 Width 8.200 cm
Package 2 Length 9.500 cm
Package 2 Weight 177.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 90
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.497 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months