Schneider-Electric
 
ABE7FU050 picture- scope
ABE7FU050
fuse cartridge 5 x 20 - fast blow 0.5 A - without indication
Schneider Electric
Characteristics
Main
Range of product Modicon ABE7
Accessory / separate part designation Fast blow fuse
Accessory / separate part type Fast blow fuse
Accessory / separate part category Fuses
Accessory / separate part destination Connection sub-base
Quantity per set Set of 10
Complementary
[In] rated current 0.5 A
Fuse size 5 x 20 mm
Fuse curve Fast blow
Local signalling Without
[Ue] rated operational voltage 250 V
Net weight 0.01 kg
Environment
Product certifications UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 3.000 cm
Package 1 Length 5.500 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 3.000 cm
Package 2 Length 5.500 cm
Package 2 Weight 12.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 311.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months