Range of product
|
Modicon ABE7
|
Product or component type
|
Passive discrete I/O sub-base
|
Sub-base type
|
I/O sub-base
|
[Us] rated supply voltage
|
19...30 V conforming to IEC 61131-2
|
Number of channels
|
8
|
Number of terminal per channel
|
2
|
Connections - terminals
|
Screw type terminals, 1 x 0.09...1 x 1.5 mm² (AWG 28...AWG 16) flexible with cable end
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 12) solid
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 14) flexible without cable end
Screw type terminals, 2 x 0.09...2 x 0.75 mm² (AWG 28...AWG 20) flexible with cable end
Screw type terminals, 2 x 0.2...2 x 2.5 mm² (AWG 24...AWG 14) solid
|
Supply voltage type
|
DC
|
Number of horizontal rows
|
2
|
Status LED
|
1 LED per channel (green) channel status
1 LED (green) power ON
|
Polarity distribution
|
0 V or 24 V
|
Short-circuit protection
|
6.3 A internal fuse, 5 x 20 mm, fast blow (PLC end)
|
Connector type
|
HE-10
|
Pin number
|
20 pins
|
Fixing mode
|
By clips (35 mm symmetrical DIN rail)
By screws (solid plate with fixing kit)
|
Maximum supply current
|
4.1 A
|
Current per channel
|
0.5 A
|
Maximum current per output common
|
4.1 A
|
Voltage drop on power supply fuse
|
0.2 V
|
[Ui] rated insulation voltage
|
2000 V
|
Installation category
|
II conforming to IEC 60664-1
|
Tightening torque
|
0.6 N.m with flat Ø 3.5 mm screwdriver
|
Width
|
84 mm
|
Net weight
|
0.218 kg
|
Product certifications
|
DNV
UL
CSA
GL
EAC
|
IP degree of protection
|
IP2X conforming to IEC 60529
|
Resistance to incandescent wire
|
750 °C conforming to IEC 60695-2-11
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
2 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
|
Resistance to electrostatic discharge
|
4 kV (contact) level 3 conforming to IEC 61000-4-2
8 kV (air) level 3 conforming to IEC 61000-4-2
|
Resistance to radiated fields
|
10 V/m (26000000…1000000000 Hz) conforming to IEC 61000-4-3 level 3
|
Resistance to fast transients
|
2 kV level 3 conforming to IEC 61000-4-4
|
Ambient air temperature for operation
|
-5…60 °C conforming to IEC 61131-2
|
Ambient air temperature for storage
|
-40…80 °C conforming to IEC 61131-2
|
Pollution degree
|
2 conforming to IEC 60664-1
|
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
1bbe7d20-74c0-4e7e-b98b-d2946f4ab8b4
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
1036
|