Schneider-Electric
 
ABE7H20E100 picture- scope
ABE7H20E100
passive connection sub-base ABE7 - 16 inputs or outputs - Micro/Premium cable 1m
Schneider Electric
Characteristics
Main
Range of product Modicon ABE7
Product or component type Passive discrete I/O sub-base
Sub-base type Low cost sub-base
[Us] rated supply voltage 19...30 V conforming to IEC 61131-2
Number of channels 16
Number of terminal per channel 1
Connections - terminals Screw type terminals, 1 x 0.09...1 x 1.5 mm² (AWG 28...AWG 16) flexible with cable end
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 12) solid
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 14) flexible without cable end
Screw type terminals, 2 x 0.09...2 x 0.75 mm² (AWG 28...AWG 20) flexible with cable end
Screw type terminals, 2 x 0.2...2 x 2.5 mm² (AWG 24...AWG 14) solid
Complementary
Supply voltage type DC
Number of horizontal rows 2
Product compatibility Modicon TSX Micro PLC
Modicon Premium PLC
Status LED 1 LED (green) power ON
1 LED (amber) APP1
Short-circuit protection 2 A internal fuse, 5 x 20 mm, fast blow (PLC end)
Fixing mode By clips (35 mm symmetrical DIN rail)
By screws (solid plate with fixing kit)
Maximum supply current 1.8 A
Current per channel 0.5 A
Maximum current per output common 1.8 A
Voltage drop on power supply fuse 0.3 V
[Ui] rated insulation voltage 2000 V terminals/mounting rails
Installation category II conforming to IEC 60664-1
Tightening torque 0.6 N.m with flat Ø 3.5 mm screwdriver
Net weight 0.33 kg
Environment
Product certifications GL
DNV
UL
CSA
EAC
IP degree of protection IP2X conforming to IEC 60529
Resistance to incandescent wire 750 °C, extinction time <30 s conforming to IEC 60695-2-11
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 2 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
Resistance to electrostatic discharge 4 kV (contact) level 3 conforming to IEC 61000-4-2
8 kV (air) level 3 conforming to IEC 61000-4-2
Resistance to radiated fields 10 V/m (26000000…1000000000 Hz) conforming to IEC 61000-4-3 level 3
Resistance to fast transients 2 kV level 3 conforming to IEC 61000-4-4
Ambient air temperature for operation -5…60 °C conforming to IEC 61131-2
Ambient air temperature for storage -40…80 °C conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.600 cm
Package 1 Width 20.600 cm
Package 1 Length 29.000 cm
Package 1 Weight 317.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 3.935 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 1bbe7d20-74c0-4e7e-b98b-d2946f4ab8b4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months