Schneider-Electric
 
ABE7R16M111 picture- scope
ABE7R16M111
Sub-base with plug-in electromechanical relay ABE7, 16 channels, relay 5 mm
Schneider Electric
Characteristics
Main
Range of product Modicon ABE7
Product or component type Sub-base with plug-in electromechanical relay
Sub-base type Output sub-base
[Us] rated supply voltage 19...30 V conforming to IEC 61131-2
Number of channels 16
Connections - terminals Screw type terminals, 1 x 0.14...1 x 1.5 mm² (AWG 26...AWG 16) flexible with cable end
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 14) flexible without cable end
Screw type terminals, 1 x 0.14...1 x 4 mm² (AWG 26...AWG 12) solid
Screw type terminals, 2 x 0.14...2 x 0.75 mm² (AWG 26...AWG 18) flexible with cable end
Screw type terminals, 2 x 0.14...2 x 1.5 mm² (AWG 26...AWG 16) solid
Complementary
Supply voltage type DC
Product compatibility ABR7S11
Contacts type and composition 1 NO
Status LED 1 LED power ON
1 LED per channel channel status
Polarity distribution Common distribution group of 4 + 2 inputs common terminals
Short-circuit protection 1 A internal fuse, 5 x 20 mm, fast blow (PLC end)
Mounting mode By clips (35 mm DIN rail)
By screws (surface mount with kit)
Maximum supply current 1 A
Voltage drop on power supply fuse 0.3 V
Maximum current per output common 5 A screw type terminals
[Ui] rated insulation voltage 2000 V between terminals/mounting rails
300 V between coil circuit/contact circuits conforming to IEC 60947-1
Maximum current per module 12 A
[Uimp] rated impulse withstand voltage 2.5 kV
Installation category II conforming to IEC 60664-1
Tightening torque 0.6 N.m with flat Ø 3.5 mm screwdriver
Net weight 0.6 kg
Environment
Product certifications UL
DNV
CSA
GL
EAC
IP degree of protection IP2X conforming to IEC 60529
Resistance to incandescent wire 750 °C, extinction time <30 s conforming to IEC 60695-2-11
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 2 gn conforming to IEC 60068-2-6 (f = 10…150 Hz)
Resistance to electrostatic discharge 4 kV (contact) level 3 conforming to IEC 61000-4-2
8 kV (air) level 3 conforming to IEC 61000-4-2
Resistance to radiated fields 10 V/m (26000000…1000000000 Hz) conforming to IEC 61000-4-3 level 3
Resistance to fast transients 2 kV level 3 conforming to IEC 61000-4-4
Ambient air temperature for operation -5…60 °C conforming to IEC 61131-2
Ambient air temperature for storage -40…80 °C conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 8.2 cm
Package 1 Length 13.8 cm
Package 1 Weight 268.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.929 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1bbe7d20-74c0-4e7e-b98b-d2946f4ab8b4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1037
Contractual warranty
Warranty 18 months