Schneider-Electric
 
ABE7R16S111 picture- scope
ABE7R16S111
sub-base - soldered electromechanical relays ABE7 - 16 channels - relay 5 mm
Schneider Electric
Characteristics
Main
Range of product Modicon ABE7
Product or component type Electromechanical output relay sub-base
[Us] rated supply voltage 24 V DC for PLC end
Number of channels 16
Number of terminal per channel 1
Complementary
Terminal block type Removable
Polarity distribution Polarity distribution contact common per group of 8 channels
Fixing mode By clips (35 mm symmetrical DIN rail)
By screws (solid plate with fixing kit)
Maximum current per output common 12 A
Current per channel 2 A for preactuator end
Minimum switching current 1 mA at >= 5 V
Drop-out voltage 2.4 V at 20 °C (PLC end)
Switching frequency <= 10 Hz
<= 0.5 Hz
Threshold tripping voltage 19.2 V at 40 °C
Drop-out current 0.5 mA at 20 °C
Maximum power dissipation per channel in W 0.22 W (PLC end)
Contacts type and composition 1 NO for preactuator end
Maximum switching voltage 250 V AC 50/60 Hz conforming to IEC 60947-5-1
30 V DC conforming to IEC 60947-5-1
Number of channel per common 8
Electrical durability 500000 cycles, maximum switching current: 200 mA at 24 V DC-13 10 ms (preactuator end)
500000 cycles, maximum switching current: 400 mA at 230 V AC-15 (preactuator end)
500000 cycles, maximum switching current: 600 mA at 230 V AC-12 (preactuator end)
500000 cycles, maximum switching current: 600 mA at 24 V DC-12 (preactuator end)
Electrical reliability 1e-008
Operating time <= 10 ms coil energisation and NO closing
<= 6 ms coil de-energisation and NO opening
Contact bounce time <= 5 ms 1 NO
Operating rate in Hz 10 Hz no load
0.5 Hz at Ie
Mechanical durability 20000000 cycles
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-1
[Ui] rated insulation voltage 2000 V
Installation category II conforming to IEC 60664-1
Tightening torque 0.6 N.m with flat Ø 3.5 mm screwdriver
Width 125 mm
Height 77 mm
Depth 58 mm
Net weight 0.405 kg
Environment
Max immunity to microbreaks 5 ms
Dielectric strength 2000 V conforming to IEC 60947-1
Product certifications DNV
UL
CSA
GL
EAC
IP degree of protection IP2X conforming to IEC 60529
Protective treatment TC
Resistance to incandescent wire 750 °C, extinction time <30 s conforming to IEC 60695-2-11
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Resistance to radiated fields 10 V/m (26000000…1000000000 Hz) conforming to IEC 61000-4-3 level 3
Resistance to fast transients 2 kV level 3 conforming to IEC 61000-4-4
Ambient air temperature for operation -5…60 °C conforming to IEC 61131-2
Ambient air temperature for storage -40…80 °C conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 8.200 cm
Package 1 Length 13.600 cm
Package 1 Weight 348.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.285 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1bbe7d20-74c0-4e7e-b98b-d2946f4ab8b4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1038
Contractual warranty
Warranty 18 months