Schneider-Electric
 
ABE7S16E2E0 picture- scope
ABE7S16E2E0
sub-base - soldered solid state output relay ABE7 - 16 inputs - 48 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon ABE7
Product or component type Solid state input relay sub-base
[Us] rated supply voltage 48 V AC 50/60 Hz (sensor end)
24 V DC (PLC end)
Number of channels 16
Number of terminal per channel 2
Connections - terminals Screw type terminals, 1 x 0.09...1 x 1.5 mm², 0.09…1.5 mm² (AWG 28...AWG 16) flexible with cable end
Screw type terminals, 1 x 0.14...1 x 2.5 mm², 0.14…2.5 mm² (AWG 26...AWG 12) solid
Screw type terminals, 1 x 0.14...1 x 2.5 mm², 0.14…2.5 mm² (AWG 26...AWG 14) flexible without cable end
Screw type terminals, 2 x 0.09...2 x 0.75 mm², 0.09…0.75 mm² (AWG 28...AWG 20) flexible with cable end
Screw type terminals, 2 x 0.2...2 x 2.5 mm², 0.2…2.5 mm² (AWG 24...AWG 14) solid
Complementary
Terminal block type Removable
Supply voltage limits 19…30 V DC (PLC end) conforming to IEC 61131-2
Isolation PLC/operative part Yes
Protection type Internal fuse 1 A 5 x 20 mm fast blow PLC end
Adjustable by external fuse fast blow sensor end
Fixing mode By clips (35 mm symmetrical DIN rail)
By screws (solid plate with fixing kit)
Current per channel 0.012 A
Current state 1 guaranteed >= 5 mA (sensor end)
Voltage state 1 guaranteed >= 32 V for sensor end
Maximum switching current 15 mA (PLC end)
Minimum switching current 1 mA for PLC end
Response time <= 20 ms from state 0 to 1
<= 20 ms from state 1 to 0
Switching frequency <= 25 Hz duty cycle: 50 %
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-1
[Ui] rated insulation voltage 2000 V
Installation category II conforming to IEC 60664-1
Tightening torque 0.6 N.m with flat Ø 3.5 mm screwdriver
Net weight 0.386 kg
Environment
Dielectric strength 2000 V at 50/60 Hz conforming to IEC 60947-1
Product certifications GL
DNV
CSA
UL
EAC
Standards IEC 61131-2 Type 1
IP degree of protection IP2X conforming to IEC 60529
Resistance to incandescent wire 750 °C conforming to IEC 60695-2-11
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 2 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
Resistance to electrostatic discharge 4 kV (contact) level 3 conforming to IEC 61000-4-2
8 kV (air) level 3 conforming to IEC 61000-4-2
Resistance to radiated fields 10 V/m (26000000…1000000000 Hz) conforming to IEC 61000-4-3 level 3
Resistance to fast transients 2 kV level 3 conforming to IEC 61000-4-4
Ambient air temperature for operation -5…60 °C conforming to IEC 61131-2
Ambient air temperature for storage -40…80 °C conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.9 cm
Package 1 Width 8.3 cm
Package 1 Length 21.2 cm
Package 1 Weight 479.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.317 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1bbe7d20-74c0-4e7e-b98b-d2946f4ab8b4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1039
Contractual warranty
Warranty 18 months