Schneider-Electric
 
ABE7S16S1B2 picture- scope
ABE7S16S1B2
sub-base - soldered solid state output relay ABE7 - 16 outputs - 0.5 A
Schneider Electric
Characteristics
Main
Range of product Modicon ABE7
Product or component type Solid state output relay sub-base
[Us] rated supply voltage 24 V DC for PLC end
24 V DC for preactuator end
Number of channels 16
Relay type Soldered solid state relay
Complementary
Terminal block type Removable
Isolation PLC/operative part No
Fixing mode By clips (35 mm symmetrical DIN rail)
By screws (solid plate with fixing kit)
Current state 0 guaranteed 0.4 mA (PLC end)
Voltage state 0 guaranteed 3.4 V for PLC end
Current state 1 guaranteed 3.1 mA (PLC end)
Voltage state 1 guaranteed 16.9 V for PLC end
Maximum current per output common 9 A
Current per channel 0.5 A for preactuator end
Minimum switching current 1 mA
Drop-out voltage 0.3 V (preactuator end)
Maximum switching current 700 mA DC-12
700 mA DC-13
Maximum tungsten load <10 W DC-6
Maximum residual current 0.5 mA preactuator end
Fault type Short-circuit
Overload
Fault indication Without
Switchable inductive energy L/R <= 400(U.I) ms
Maximum circuit breaker threshold 0.75 A
Response time <= 0.1 ms from state 1 to 0
<= 0.2 ms from state 0 to 1
Switching frequency < 0.6/LI² Hz
Installation category II conforming to IEC 60664-1
Tightening torque 0.6 N.m with flat Ø 3.5 mm screwdriver
Width 125 mm
Net weight 0.4 kg
Environment
Product certifications GL
UL
DNV
CSA
EAC
IP degree of protection IP2X conforming to IEC 60529
Protective treatment TC
Resistance to incandescent wire 750 °C, extinction time <30 s conforming to IEC 60695-2-11
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Resistance to radiated fields 10 V/m (26000000…1000000000 Hz) conforming to IEC 61000-4-3 level 3
Resistance to fast transients 2 kV level 3 conforming to IEC 61000-4-4
Ambient air temperature for operation -5…60 °C conforming to IEC 61131-2
Ambient air temperature for storage -40…80 °C conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 8.3 cm
Package 1 Length 13.6 cm
Package 1 Weight 343.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 9
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.431 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1bbe7d20-74c0-4e7e-b98b-d2946f4ab8b4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1038
Contractual warranty
Warranty 18 months