Schneider-Electric
 
ABE9CM12C picture- scope
ABE9CM12C
terminal block connector - for passive splitter box
Schneider Electric
Characteristics
Main
Range of product Advantys ABE9
Accessory / separate part category Connection accessories
Accessory / separate part designation Terminal block connector
Product destination ABE9C1280M
ABE9C1240M
ABE9C1281M
ABE9C1241M
Complementary
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 5.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 48.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.233 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months